Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Gate Rollers - Roller
Bill of material
5511/60
ORDERNO
Article-number
5511/60
WDAB
Wheel-Ø A x width B
60x14.5 mm
LC
Load capacity
175 kg
GD
Groove depth
6.0 mm
GW
Groove width
6 mm
HW
Hub width
14.5 mm
TL
Thread lenght
42 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices